SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.
Dimensions of SOLID PC/ABS range from 188*188*130 mm to 558*378*170 mm.
PC: IP 66/67; IK 08; NEMA Type 1, 3, 3S, 4, 4X, 6, 6P and 12; UL 746C 5V; UL 508
ABS: IP 66/67; IK 08; NEMA Type 1, 4, 4X, 6, 12 and 13; UL 94 HB
|
|