Search
Select Location
Free form search:
Dimensions:
Unit: mm inch
Tolerance % +/-:
Length ( X / Y ):
Width ( Y / X ):
Height ( Z ):
Material:
No preference
ABS
Aluminium
Polyester
Polycarbonate
Advanced search
Complete list of dimensions
Enclosure materials
List of dimensions (mm):
Product group list:
MNX PC/ABS enclosures 100x100x35 mm - 360x255x150 mm • screw cover enclosures with opaque or smoke transparent cover • more than 260 versions
ARCA PC enclosures 192 x 188x 120 mm – 503 x 444 x 272 mm • oversized, formed in place PUR gasket • stylized corners add rigidity and strength • overlapping cover for strength and increased protection
CAB P/PX - PC/ABS cabinets CAB P/GRP 315x214x170 mm – 1030x835x300 mm CAB PX/GRP 500x500x320 mm – 1250x1000x320 mm CAB PC/ABS 150x150x110 mm – 600x400x200 mm • hinged doors with padlockable latches • optional hinged inner panel
ALU 50x45x32 mm - 310x600x180 mm • Fibox ALU offers multiple rail fastening options - ACL/AL models • Fibox ALU products also available with UL- and ATEX certificates
SOLID PC/ABS enclosures - P enclosures PC/ABS 188x188x130 mm - 558x378x180 mmP enclosures 185x150x130 mm - 600x600x175 mm • screw cover enclosure with opaque or transparent cover • optional hinged cover with wide opening hinges • wide accessory selection
EURONORD PC/ABS/GRP enclosures 52x50x40 mm - 360x400x151 mm • screw cover enclosure with opaque or transparent cover • ideal for housing terminals • more than 160 versions • Q-versions with quicklocking cover screws
PICCOLO PC/ABS enclosures 110x80x65 mm - 230x140x125 mm • screw cover enclosure with opaque or transparent cover • designed for push-buttons • high quality surface for printing
DG PC/ABS enclosures 280x190x111 mm • control units for demanding environments • easy and simple hinge • cable channel below base
TEMPO ABS enclosures 187x122x90 mm - 344x289x117 mm • market compatible dimensions and mounting pods • quick-to-install-hinge
MCE PC/ABS enclosures 200x116x105 mm - 580x306x105 mm • enclosure for modular equipment • adjustable mounting depth for DIN-rail components • multi-cable entry with one gland
EK PC enclosures 190x190x130 mm - 760x560x250 mm • modular assembly enclosure • screw cover design • wide accessory selection
QUICK PC/ABS enclosures 300x200x170 mm - 600x400x270 mm • quick locking cover screws • optional hinged inner panel
SPACE LINK PC enclosures 200x300x170 mm - 600x400x270 mm • modular assembly enclosure • quck release, screw cover design • optional hinged inner panel
CARDMASTER PC/ABS enclosures 160x166x78 mm - 316x363x156 mm • separate terminal wiring compartment • NEMA 4X compliant • hinged transparent cover
ATEX AL 45x50x32 - 162x263x91 mm PC 188x188x130 - 558x378x180 mm GRP 75x80x55x - 405x400x120 mm • hazardous environments
UL ENCLOSURES UL approved available for most polycarbonate enclosures
CABLE MANAGEMENT • cable glands • membrane glands • flanges • cable entry solutions • high IP rating
GENERAL ACCESSORIES Inspection windows 60x77 mm - 377 - 331 mm • IEC IP 65 rated • clear or smoked transparent Ventilation devices • use with all enclosure types • protection rated to IP 44
FTTH PC enclosures • fiber termination • fiber distribution • wide accessory selection