Search

Select Location

Free form search:


Dimensions:

Unit: mm  inch

Tolerance % +/-:

      

Length ( X / Y ):

Width ( Y / X ):

Height ( Z ):


Material:

No preference

ABS

Aluminium

Polyester

Polycarbonate



Additional links

Advanced search

Complete list of dimensions

Enclosure materials

List of dimensions (mm):

Product group list:

MNX
PC/ABS enclosures
100x100x35 mm - 360x255x150 mm
• screw cover enclosures with opaque or
smoke transparent cover
• more than 260 versions

ARCA
PC enclosures
192 x 188x 120 mm – 503 x 444 x 272 mm
• oversized, formed in place PUR gasket
• stylized corners add rigidity and strength
• overlapping cover for strength and increased protection

CAB
P/PX - PC/ABS cabinets
CAB P/GRP 315x214x170 mm – 1030x835x300 mm
CAB PX/GRP 500x500x320 mm – 1250x1000x320 mm
CAB PC/ABS 150x150x110 mm – 600x400x200 mm
• hinged doors with padlockable latches
• optional hinged inner panel

ALU
50x45x32 mm - 310x600x180 mm
• Fibox ALU offers multiple rail fastening options -
ACL/AL models
• Fibox ALU products also available with UL-
and ATEX certificates

SOLID
PC/ABS enclosures - P enclosures
PC/ABS 188x188x130 mm - 558x378x180 mm
P enclosures 185x150x130 mm - 600x600x175 mm
• screw cover enclosure with opaque or transparent cover
• optional hinged cover with wide opening hinges
• wide accessory selection

EURONORD
PC/ABS/GRP enclosures
52x50x40 mm - 360x400x151 mm
• screw cover enclosure with opaque or transparent cover
• ideal for housing terminals
• more than 160 versions
• Q-versions with quicklocking cover screws

PICCOLO
PC/ABS enclosures
110x80x65 mm - 230x140x125 mm
• screw cover enclosure with opaque or transparent cover
• designed for push-buttons
• high quality surface for printing

DG
PC/ABS enclosures
280x190x111 mm
• control units for demanding environments
• easy and simple hinge
• cable channel below base

TEMPO
ABS enclosures
187x122x90 mm - 344x289x117 mm
• market compatible dimensions and mounting pods
• quick-to-install-hinge

MCE
PC/ABS enclosures
200x116x105 mm - 580x306x105 mm
• enclosure for modular equipment
• adjustable mounting depth for DIN-rail components
• multi-cable entry with one gland

EK
PC enclosures
190x190x130 mm - 760x560x250 mm
• modular assembly enclosure
• screw cover design
• wide accessory selection

QUICK
PC/ABS enclosures
300x200x170 mm - 600x400x270 mm
• quick locking cover screws
• optional hinged inner panel

SPACE LINK
PC enclosures
200x300x170 mm - 600x400x270 mm
• modular assembly enclosure
• quck release, screw cover design
• optional hinged inner panel

CARDMASTER
PC/ABS enclosures
160x166x78 mm - 316x363x156 mm
• separate terminal wiring compartment
• NEMA 4X compliant
• hinged transparent cover

ATEX
AL 45x50x32 - 162x263x91 mm
PC 188x188x130 - 558x378x180 mm
GRP 75x80x55x - 405x400x120 mm
• hazardous environments

UL ENCLOSURES
UL approved available for most polycarbonate enclosures

CABLE MANAGEMENT
• cable glands
• membrane glands
• flanges
• cable entry solutions
• high IP rating

GENERAL ACCESSORIES
Inspection windows
60x77 mm - 377 - 331 mm
• IEC IP 65 rated
• clear or smoked transparent
Ventilation devices
• use with all enclosure types
• protection rated to IP 44

FTTH
PC enclosures
• fiber termination
• fiber distribution
• wide accessory selection

Copyright
Legal Notice